Ladda ner dokument () av 20

015-104-004
Modellkod: BATTERY NIMH 4AA 4.8V/1.25AH PACK

Eaton Battery NiMH 4AA 4.8 Volt 1.25AH PACK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-104-004
EAN
8714112055958
Product Length/Depth
100 mm
Product Height
14 mm
Product Width
30 mm
Product Weight
0.106 kg
Compliances
CE marking
Model Code
BATTERY NIMH 4AA 4.8V/1.25AH PACK

Produktspecifikationer

Battery pack
True
Capacity
4000 mAh
Model
Nickel metal hydride
Number of cells
1
Nominal voltage
4.8 V

Exportera produktspecifikationer