Knowledge Search
Ladda ner dokument () av 20

1030261
Modellkod: 9155-10-S-M-0-32x0Ah

Eaton 9155 Marine UPS, 10 kVA, 9 kW, 1ph in, 1ph out, No batteries installed, Empty battery module for 1 string

General specifications

Product Name
Eaton 9155 Marine UPS
Catalog Number
1030261
EAN
6430070726366
Product Length/Depth
736 mm
Product Height
874 mm
Product Width
335 mm
Product Weight
85 kg
Compliances
CE Marked
IEC/EN 60950-1
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
Model Code
9155-10-S-M-0-32x0Ah

Design and Additional Features

Color
Gray
Construction type
Free standing model
Feed type
AC
Form factor
Tower
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Application
Marine
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP22
Integrated functionality
Network Mangement

Efficiency and Performance

Improved efficiency mode
None
Overall efficiency
91 %
Voltage distortion output (linear load) - max
5 %
Transition time for full load
0 s

Input/Output Electrical Characteristics

Input nominal voltage
230 V
Number of output connections fixed connection
1
Phase (input)
1
Phase (output)
1
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
220 V
Input voltage - max
240 V
Output voltage - min
220 V
Output voltage - max
240 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz

Management and Monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
No
Potential free switch contact
Yes
Snmp
No
Internal maintenance bypass
No
Parallelable
Parallel for capacity and redundancy

Product specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Topology
Online
kVA rating
10 kVA
Wattage
9 kW
Output effective power
9000 W
Output apparent power
10000 VA

Exportera produktspecifikationer

Compliance information

Observera: Om fil(er) saknas från .zip nedladdningen stöds filtypen inte av massnedladdning.