Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. RCD/MCB D, 6A, 1p+N, 10mA, F
Product Name |
Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection
|
Catalog Number |
300521
|
EAN |
9010238815209
|
Product Length/Depth |
86 mm
|
Product Height |
75 mm
|
Product Width |
37 mm
|
Product Weight |
0.25 kg
|
Compliances |
RoHS conform
|
Model Code |
FRBDM-D6/1N/001-F
|
Amperage Rating |
6 A
|
Surge current capacity |
3 kA
|
Voltage type |
AC
|
Width in number of modular spacings |
2
|
Operating ambient temperature - max |
40 °C
|
Operating ambient temperature - min |
-25 °C
|
Rated current |
6 A
|
Built-in depth |
70 mm
|
Current limiting class |
3
|
Rated short-circuit breaking capacity (EN 60947-2) |
0 kA
|
Ambient operating temperature - max |
40 °C
|
Ambient operating temperature - min |
-25 °C
|
Fault current rating |
0.01 A
|
Number of poles (protected) |
1
|
Number of poles (total) |
2
|
Rated operational voltage (Ue) - max |
240 V
|
Rated short-circuit breaking capacity (IEC 60947-2) |
0 kA
|
Mounting Method |
DIN rail
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Degree of protection |
IP20
|
Overvoltage category |
III
|
Pollution degree |
2
|
Leakage current type |
F
|
Release characteristic |
D
|
Frequency rating |
50 Hz
|
Rated insulation voltage (Ui) |
250 V
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Rated short-circuit breaking capacity (EN 61009) |
10 kA
|
Rated short-circuit breaking capacity (EN 61009-1) |
10 kA
|
Number of poles |
Two-pole
|
Disconnection characteristic |
Short-time delayed
|
Power loss |
2.5 W
|