Eaton GuideLed 20m Pictogram Left/Blank, ISO 7010
Product Name |
Eaton GuideLed SC Pictogram
|
Catalog Number |
40071354505
|
EAN |
4012539328759
|
Product Length/Depth |
225 mm
|
Product Height |
12 mm
|
Product Width |
135 mm
|
Product Weight |
0.34 kg
|
Certifications |
CE
|
Viewing distance |
20 m
|
Model |
Other
|
Meaning pictogram |
Escape route
|
Material thickness |
12 mm
|
Double-sided |
True
|
Direction |
Other
|
Direction of the arrow |
Left / Blind - ISO 7010
|
Number of sides |
Double sided
|
Product branding |
Eaton
|