Eaton Crouse-Hinds series Capri reducer, End 1: PG 11, End 2: PG 9, Male, Female, Insulated, Glass filled nylon, Unplated
Product Name |
Eaton's Crouse-Hinds series Capri reducer
|
Catalog Number |
CAP110970
|
EAN |
3589351109701
|
Product Length/Depth |
20 mm
|
Product Height |
24 mm
|
Product Width |
22 mm
|
Product Weight |
40.1 g
|
Type |
Standard
|
Material |
Glass filled nylon
|
End 1 Size |
PG 11
|
End 1 Type |
PG
|
End 2 Size |
PG 9
|
End 2 Type |
PG
|
Gender end 1 |
Male
|
Gender end 2 |
Female
|
Insulator |
Insulated
|
Plating |
Unplated
|
Shape |
Standard
|