Door contact, Radio, Plastic, White
Product Name |
Eaton intruder detection and door contact and shock sensor
|
Catalog Number |
DET-RDC-W
|
EAN |
5060096854456
|
Product Length/Depth |
25 mm
|
Product Height |
102 mm
|
Product Width |
20 mm
|
Product Weight |
0.036 kg
|
Certifications |
CE marking
|
Channels |
1
|
Compliance |
Certified to EN50131-2-6
|
Connection |
Radio
|
Free space radio range |
600 m
|
Operating humidity - max |
95 %
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
Pet tolerant |
Not applicable
|
Power supply |
3 V
|
Type of detector |
Door Contact
|
Radio system |
Yes
|
Replacement battery code |
1-345346 / 3v CR2
|
Tamper protection |
Yes
|
Transmission power |
10 mW
|
Typical battery life |
36 monthly
|
VdS |
None
|
Current - max |
35 mA
|
Battery type |
3V CR123
|
Battery quantity |
1
|
Color |
White
|
Mounting Method |
Surface mounting
Surface |