Eaton Ellipse ECO UPS USB DIN, 1600 VA, 1000 W, Input: C14, Outputs: (4) Schuko, (4) Schuko surge only, Tower
Product Name |
Eaton Ellipse ECO UPS
|
Catalog Number |
EL1600USBDIN
|
EL Number |
5265089
|
EAN |
3553340621628
|
Product Length/Depth |
81 mm
|
Product Height |
305 mm
|
Product Width |
312 mm
|
Product Weight |
7.8 kg
|
Compliances |
CE Marked
|
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
Construction type |
Free standing model
|
Package contents |
|
Phase (output) |
1
|
Auto shutdown function |
Yes
|
Color |
Black
|
Efficiency at max. load |
98
|
Rack mounting kit |
No
|
Phase (input) |
1
|
Surge protection |
Yes
|
Battery type |
Sealed, lead-acid
|
Runtime graph |
|
Battery replacement |
User replaceable
|
Battery quantity |
2
|
Battery management |
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
|
Battery rating |
12 V / 9 Ah
|
Extended battery capability |
No
|
Includes network card |
No
|
Communication |
USB port (HID compliant)
|
Ethernet interface |
No
|
User interface |
LEDs
|
Potential free switch contact |
No
|
Expansion slots |
No
|
Software compatibility |
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
|
Type of interface |
USB
|
Input connection |
C14
|
Input nominal voltage |
230V default (220/230/240V)
|
Nominal frequency |
50/60 Hz
|
Input cord length |
1.5 m
|
Input voltage range |
184-264 V (adjustable to 161-284 V)
|
Input frequency range |
46-70 Hz
|
Receptacle |
(4) Schuko, (4) Schuko surge only
|
Voltage |
230V
|
Wattage |
1000 W
|
Output power factor |
0.6
|
Output voltage range |
184-264 V (adjustable to 161-284 V)
|
Output nominal voltage |
230V default (220/230/240V)
|
Feed type |
1
|
Topology |
Offline
|
VA rating |
1600 VA
|
Altitude |
2000 m
|
Noise level |
<25 dB at 1 meter
|
Temperature range |
0° to 35°C (32° to 95°F)
|
Relative humidity |
0-85% non-condensing
|