Ladda ner dokument () av 20

EP-500380
Modellkod: CTSA-01/04

CTSA-01/04 . Multifunctional push-button unit, 1-fold

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton multifunctional
Catalog Number
EP-500380
EAN
9010653018568
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.031 kg
Certifications
CE
Model Code
CTSA-01/04

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Heating
Bus connection
Surface finishing
Matt
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Pushbutton
Number of channels
1
Number of gangs (rocker)
1
RAL-number (Akin)
7035
Color
Gray
Material
Plastic
Mounting method
Surface mounted (plaster)
Model
Other

Exportera produktspecifikationer

Observera: Om fil(er) saknas från .zip nedladdningen stöds filtypen inte av massnedladdning.