Knowledge Search
Ladda ner dokument () av 20

EP-501389
Modellkod: EPBR250-BBS250

Eaton xEnergy Basic LV systems Low voltage switchgear Fixing set for busbar support BPZ-BBS-4/250 inside EP-system, width=250mm, for establishing a vertical busbar system up to 250A (3-/4-pole)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501389
EL Number
2202405
EAN
9010653042921
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.3 kg
Certifications
CE
Model Code
EPBR250-BBS250

Delivery program

Accessory/spare part type
Mounting bracket
Accessory

Technical Data - Mechanical

Material
Steel

Exportera produktspecifikationer