Knowledge Search
Ladda ner dokument () av 20

EP-502522
Modellkod: XVTL-BP-F-85/14-PSN

XVTL Mounting Frame, for enclosure width 850mm, H14=1250mm, prepared for ProfiSNAP modules

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502522
EAN
9010653076179
Product Length/Depth
120 mm
Product Height
1350 mm
Product Width
250 mm
Product Weight
11 kg
Certifications
CE
Model Code
XVTL-BP-F-85/14-PSN

Delivery program

Model
Systemic

Technical data - mechanical

Surface finishing
Powder coating
Mounting method
Snap mounting
Material
Steel

Exportera produktspecifikationer