Pobierz dokument () Wyszukiwania 20
Vehicle controls

Rotary wiper control switch

The RW200 series Rotary Wiper has four wiper control positions via a rotating knob: Off, Intermittent, Continuous Low Speed and Continuous High Speed. The device has a washer function that operates the washer pump and wiper while the knob is depressed. It is a highly durable rotary wiper control for the transportation industry. 

Główne cechy

  • Switch will withstand a 3-foot drop on concrete, reducing mechanical shock
  • Load Dump Protection allows the switch to withstand a 120V load dump per SAE J1455
  • Reverse Voltage Protection ensures that he device will not be damaged when exposed to 12 Vdc for up to 5 minutes

Options

  • Choice of connectors
  • Pad Printing on Knob
Linki do pobrania
X
Download Close