Pobierz dokument () Wyszukiwania 20
Wyzwalacze i ograniczniki

Payload parachute release

Eaton’s payload parachute release system is a highly reliable and fully automatic seawater activated electro-explosive release. The unit actuates within two seconds of immersion in seawater and is unaffected by rain, clouds or humidity, functioning only when the system has entered the sea. The system may be refurbished for repeated use.

Specyfikacje

Specifications

Specifications
Part number 1814-010  1814-010  1814-028
Weight (lbs)  2.8 lbs. 3 lbs. 13 lbs.
Weight (kg)  1.27 kg  1.36 kg  1.36 kg 
 
Performance characteristics
Load capabilities
Maximum load during 
Operation (lbs)  8,550 lbs. 3,000 lbs.  3,000 lbs.
Operation (kg)  3878.2 kg  1360.8 kg  1360.8 kg
Ultimate load (lbs) 11,000 lbs.  40,000 lbs.  43,000 lbs.
Ultimate load (kg)  4989.5 kg  18,144 kg  19,504 kg

Storage temperature -20°F to +160°F (-29°C to +71°C).

  • Units may be refurbished to prepare for the next drop
  • System meets stringent environmental requirements
  • EMI and HERO qualified
  • Intelligent electronic water sensor
  • Activates within two seconds when immersed in seawater
Linki do pobrania
X
Download Close