Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, side opening, NEMA 1 rated, Steel, ANSI 61 gray painted, 4" X 4"
Product Name |
Eaton B-Line series wireway elbow fitting
|
Catalog Number |
44 HSLSIDE
|
UPC |
782051480139
|
Product Length/Depth |
4 in
|
Product Height |
4 in
|
Product Width |
8.753 in
|
Product Weight |
3.598 lb
|
Certifications |
UL Listed
CSA C22.2. NEMA |
Material |
Steel
|
Degree of protection |
1
|
Type |
90° elbow, side opening
|
Wiring method |
Lay in
|
Finish color |
ANSI 61 gray painted
|