Pobierz dokument () Wyszukiwania 20

JBXSR1G12MSSDSMR

Front panel mount receptacle, IP40, size 1, 12 male contacts, cable clamp protective boot; JBXSR1G12MSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G12MSSDSMR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.37 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Eksport specyfikacji produktu