Knowledge Search
Ladda ner dokument () av 20
Fieldbus equipment

MTL simplex FISCO power supplies

In a Crouse-Hinds series MTL FISCO fieldbus network, the entire field circuit – including the trunk and all spurs - is intrinsically safe. The fieldbus power supply includes an intrinsic safety barrier and provides conditioned power to the fieldbus segment in the hazardous area. The fieldbus instruments, together with the power supply and any associated wiring components, must be certified as intrinsic safety apparatus and must comply with FISCO requirements. The field instruments may be located in a Zone 0 or 1, IIC or IIB hazardous area, depending on the certification of the individual components.

FISCO enjoys the benefits of any intrinsically safe instrumentation circuit. These advantages include the ability to live-work in the hazardous area without “gas clearance”, for example to add or remove a fieldbus instrument while the bus is energised in the presence of a flammable atmosphere. This is critical for Foundation fieldbus installations because field instruments need to be connected to a live network in order to establish communication with the host control system.

For easy integration with DCS Fieldbus Interface Modules (FIMs), we can supply trmination boards that use the DCS client system interconnect cables. These support up to four power supplies and have built-in segment terminators.

Users wanting to connect to entity-only certified devices please refer to our spur connector range.

Certifications and compliances

Certification is compatible with:

  • Fieldbus FOUNDATION FF816-FISCO
  • FISCO requirements in IEC60079-11:2011 and IEC/EN 60079-25:2010. 
  • ATEX Directive 2014/34/EU

9121-IS MTL FISCO Power supply IIB:

  • Ex II(2) GD [Ex ib Gb] IIC
  • Ex II 3 GD Ex nA IIC T4 Gc
  • IECEx BAS 04.0031X

9122-IS MTL FISCO Power supply IIC:

  • Ex II(2) GD [Ex ib Gb] IIB
  • Ex II 3 GD Ex nA IIB T4 Gc
  • IECEx BAS 04.0031X

Environmental Ratings:

  • Operating temperature:  -40°C to +70°C (except where stated in individual module specifications)
  • Ingress Protection: IP20 to IEC/EN 60529 (Additional protection can be achieved by means of the enclosure)

Design features

  • Intrinsically safe fieldbus trunk and spurs allows full live working in the hazardous area 
  • 120mA or 256mA output current: Supports 8 x 15mA or 16 x 15mA IS fieldbus devices per power supply
  • Fieldbus repeater
  • Multidrop isolators on single fieldbus link
  • 250V ac input/output/power supply isolation
  • Switch selectable terminator on host side
  • Fixed terminator on IS side
  • Switch selectable power for host side
  • Mountable in Zone 2
Specifikationer

Ordering Information

Part Number Description Hazardous Area Certifications *
9121-IS-PC    FISCO power supply IIC - spring clamp terminal ATEX & IECEx Approved
9122-IS-PC    FISCO power supply IIB - spring clamp terminal ATEX & IECEx Approved
9121-IS-PS    FISCO power supply IIC - screw terminal ATEX & IECEx Approved
9122-IS-PS    FISCO power supply IIB - screw terminal ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications
Nedladdningslänkar
X
Download Close