Ladda ner dokument () av 20
Integrerade kraftsystem

NordicEPOD modular power assembly

NordicEPOD modular power assemblies offer a standardized, comprehensive, scalable, and sustainable approach to prefabricated modular data center power module systems in the EMEA market. Positioned between the power grid and a data center's IT infrastructure, each modular power assembly includes essential power, backup, cooling, and control systems, supporting up to 3.1 MW of electrical power.

NordicEPOD is part of our xModular modular data center portfolio, which includes custom power modules, IT modules, all-in-one modular data centers, and custom electrical skids.

Viktiga egenskaper

  • Standardization: NordicEPOD systems are purpose-designed to be cost-effective and rapidly deployable, supporting your growth with minimal disruption. By standardizing the components and processes, we ensure consistency and reliability across all installations, making it easier to scale your operations efficiently.

  • Pre-commissioning: A comprehensive pre-commissioning process includes level 1, 2, and 3 commissioning tests, ensuring that every system is thoroughly vetted before deployment. This rigorous testing delivers optimal performance and reduces the risk of issues during operation, providing peace of mind and confidence in the system's reliability. 

  • Real-time monitoring: Each module can monitor critical device signals remotely. This capability reduces the need for on-site visits, saving time and resources while ensuring that any potential issues are identified and addressed promptly. This real-time monitoring system enhances operational efficiency and minimizes downtime.

  • Digital passport: The digital passport is a unique feature that provides all relevant documentation from start to finish. This transparency builds confidence in the system's integrity and performance, allowing stakeholders to access detailed information about the assembly, testing, and maintenance processes. The digital passport ensures that you have a complete record of the system's lifecycle, fostering trust and accountability. 

  • Remote access: Live component testing and documentation, including test reports and factory acceptance test (FAT), provides unparalleled remote access capabilities. This allows for real-time collaboration and troubleshooting, ensuring that your system is always operating at peak performance, no matter where you are.

  • Sustainability: Every module is designed with eco-friendly systems, including Eaton’s EnergyAware UPS and Xiria 360 SF6-free switchgear. These sustainable components reduce environmental impact and contribute to long-term cost savings through energy efficiency.  

  • Operational support: To further enhance the reliability and longevity of every system, we offer optional preventive and predictive maintenance services with around-the-clock support. This proactive approach helps ensure potential issues are addressed before they become critical, maximizing uptime and extending equipment lifespan.

Learn more about NordicEPOD modular power assemblies, designed to deliver reliable and efficient performance with cutting-edge technology and expert support.

Specifikationer
NordicEPOD standardized modular power assemblies are available in the following configurations:
  • 2.0 MW AI-ready module
    • 20 kV & 22 kV MV inputs available
  • 1.7 MW AI-ready module 
    • Optional 20 kV, 22 kV or 33 kV* MV inputs (*available upon request)

 

Eaton equipment:

EnergyAware uninterruptible power supply (UPS):

  • Market-leading efficiency up to 97.5% with silicon carbide technology
  • 30% smaller footprint with MOSFET technology comparing to conventional UPS
  • 50% higher power density compared to conventional UPS technology
  • Increased power capacity in a single unit, up to 1.7 MW
  • Can be paralleled up to three units
  • Grid-interactive feature with frequency regulation capabilities

 

Lithium-ion (Li-ion) batteries:

  • 322 kW incremental cabinets up to 2 MW
  • 24/7 battery management system
  • 50% space saving compared to VRLA batteries

 

Medium-voltage switchgear:

  • Proven Air-GIS technology
  • Xiria 360 maintenance free medium-voltage breaker
  • Environmentally compliant
  • Optional arc flash relay

 

Low-voltage switchgear: 

  • Digitally enabled trip-unit
  • Arc flash mitigation and protection availability
  • Predictive maintenance footprint
  • Safety features

 

Additional Eaton products:

  • Rack power distribution: kW meters & console servers, patch panels & cables, racks & aisle containment, rack power distribution unit (PDU), rack UPS, rack automatic transfer switch, PDU/transmission, remote power panel, distribution busway, electric vehicle charging, fire alarm, human-machine interface, low-voltage switchgear – sub distribution and track busway
  • Room power distribution:Grid-interactive UPS, energy storage, transformer, medium-voltage switchgear / ring main unit, low-voltage switchgear, static transfer switch, digital layer, motor controls and emergency lighting
  • Optional Brightlayer data center infrastructure management (DCIM) and electrical power monitoring system (EPMS)  software can provide full system visibility into your entire data center
spacer

NordicEPOD can also manufacture custom modular power assembly and skid systems with complete engineering that are tailored to your specific needs:

  • Battery types: Li-ion & VRLA

  • UPS configuration: Customizable based on specific requirements

  • Specific enclosure size and switchboard requirements tailored to meet project-specific needs 

  • Eaton main low-voltage switchboard includes generator connection availability and optional load test feature

  • Low-voltage power module without medium-voltage components designed for specific applications

  • Skid variant for indoor placement

spacer
Nedladdningslänkar
X
Download Close

Optimize the performance of your NordicEPOD systems with our service plans

Discover how our tailored service plans can keep your equipment running smoothly and efficiently