Ladda ner dokument () av 20
Energimätare, energiövervakningsutrustning och programvara

Temperature monitoring system DIAGNOSE

Eaton DIAGNOSE is a wireless and maintenance-free temperature monitoring system for busbar systems in low voltage switchgear assemblies. By continuously recording machine data, it makes it possible to determine and schedule the right time for maintenance. This helps you to reduce downtime, increase system availability and avoid recurring costs for thermal screening.

Maintenance-free system
energy-harvesting technology
temperature monitoring
24/7
wireless sensors
increased flexibility

Viktiga egenskaper

  • New feature: Temperature and current measuring sensor
  • Quick and easy installation
  • Suitable for both retrofits and new installations
  • Permanent status, warning and alarm indicators
  • Pre-configured threshold based on type tests 
  • Zero maintenance thanks to battery-free sensors
  • Integration into existing SCADA systems
  • Cyber security-assessed system architecture protects against potential threats

Advantages

icon-calendar-setting.jpg
Predictive maintenance
icon-peak-load.png
Detection of load peaks/asymmetric load
icon-service.png
Optimized service intervals
icon-calculator.png
Cost reduction
icon-time.png
Real time data documentation
icon-increase.jpg
Increase average lifetime

Eaton's Diagnose - self-powered, wireless temperature sensors designed to provide continuous insights into the performance of your switchgear.

Eaton, Power Management Company

24/7 temperature monitoring enables predictive maintenance

Through permanent monitoring and data analytics, errors and trends can be detected and this information can then be used to optimize the operation of the system. For instance, absolute load peaks may occur, exposing the entire system to high levels of mechanical stress. Normally, these will often go unnoticed, but with the Eaton DIAGNOSE system they can easily be detected and eliminated.

Protect your staff, business and reputation from the risk of an arc flash

Understanding the risk of arc-flash events in your switchgear assemblies is the first step towards protecting your people and your business. Find out how you can protect your staff, business and reputation from the risk of an arc flash.
Specifikationer
Sensors
Temperature Monitoring System Diagnose - Sensors
The wireless and maintenance-free (without battery) sensors use energy-harvesting technology, meaning they can be positioned anywhere in your switchgear assembly without any additional power supply, even in areas that are no longer accessible after completion of the panel system. They provide permanent, 24/7 temperature monitoring of all exposed busbar sections, regardless of the environment, thereby avoiding any inaccuracies due to external temperature increases. All data are transferred to the DIAGNOSE controller via an internal protocol based on a frequency of 2.4 GHz. With an accuracy of ± 2 °C, the sensors enable trend analysis and the timely detection of hot spots before an arc flash can occur during normal operation of the switchgear assembly. Thanks to the temperature measurement range from 0 °C  to +150 °C, you will always be on the safe side when it comes to monitoring the maximum busbar temperature in low-voltage assemblies.
Controller
Temperature Monitoring System Diagnose - Controller
The system configuration is uploaded and saved to the DIAGNOSE controller, which is the heart of the Eaton DIAGNOSE system. The threshold limits for the different field/section configurations are already pre-configured before delivery. After starting the DIAGNOSE system, all the data/temperatures collected will be saved for one month. After that, the data saved first will be gradually overwritten. Thanks to its large memory capacity, gathering data over the course of several years does not pose any problem for the DIAGNOSE controller. Should a software update become necessary while the internet connection is not active, this can also be implemented in offline mode via the USB drive. The aluminum casing is certified for permanent use in industrial environments with ambient temperatures from -40 °C  to +70 °C. Thanks to its robust design, the DIAGNOSE system is fully protected against the shocks and vibrations that may occur in switchgear assemblies during operation.
Visualization
Engineer with Tablet in Server Room
The visualization of information takes place via a graphical user interface directly on the panel system (display) or remotely via a laptop or tablet. Thanks to the Modbus TCP connection, Eaton DIAGNOSE can be integrated into any parent BMS/SCADA system. The user interface, which is used for the operation and configuration of the DIAGNOSE system and the display of the measured values, is an integral part of the controller firmware. No additional software is required, apart from the XML file which can you can download from the xEnergy configurator after finalizing your switchgear configuration.
Nedladdningslänkar
X
Download Close