Eaton's Cooper Power series NOVA NX-T recloser builds on the proven solid epoxy and vacuum interrupter technology of the NOVA recloser platform by incorporating a robust and reliable actuator design with integrated load-side resistive voltage sensors. In addition, the weather-resistant cable connector system helps protect cables from harsh weather conditions.
Eaton's pad-mounted electronically controlled, enclosed NOVA recloser features solid-dielectric vacuum interruption in a mild steel enclosure design, safeguarding against weather, tampering and rodents.
15 kV |
27 kV |
38 kV |
||||
Rated maximum voltage (kV, rms) |
15.5 |
27.0* |
38.0 |
|||
Nominal system voltage (kV, rms) |
14.4 |
24.9 |
34.5 |
|||
Std |
Opt** |
Std |
Opt** |
Std |
Opt |
|
Rated short-duration power-frequency withstand voltage (kV, rms) |
50 | 50 | 60 | 60 | 70 | 70 |
Rated lightning impulse withstand voltage (kV, peak) |
110 | 125 | 125 | 150 | 170 | 170 |
Rated continuous current (A) |
630 | 800 | 630 | 800 | 630 | 800 |
Rated short-time withstand circuit current (kA) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
Rated peak withstand circuit current (kA peak) |
32.5 | 41.6 | 32.5 | 41.6 | 32.5 | 32.5 |
Rated duration of short-circuit (s) |
3 | 3 | 3 | 3 | 3 | 3 |
Rated short-circuit breaking current (kA, sym) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
Rated symmetrical (short-circuit) making current (kA, sym) |
12.5 | 16 | 12.5 | 16 | 12.5 | 12.5 |
Rated line charging Interrupting current (A) |
2 | 2 | 5 | 5 | 5 | 5 |
Rated cable charging Interrupting current (A) |
10 | 10 | 25 | 25 | 40 | 40 |
Minimum mechanical/electrical operations without maintenance (C-O) 10,000 | ||||||
*Available with 29.3 kV rated maximum voltage. Short-circuit breaking current is limited to 12.5 kA in this rating configuration |
||||||
**Other selections may include 800 A continuous current with 12.5 kA short-time withstand circuit current rating, or 630 A continuous current with 16 kA short-time withstand circuit current rating. All remaining ratings shall follow beneath the short-time withstand circuit current rating as depicted above |
Percentage of maximum circuit interrupting rating |
Minimum X/R ratio |
Number of unit operations at 12.5 kA |
Number of unit operations at 16.0 kA |
15-20 | 4 | 88 | 88 |
45-55 | 8 | 112 | 112 |
90-100 | 17 | 32 | 32 |
Total 232 | Total 232 |
Up to 30 Vdc |
5 A |
Up to 250 Vac |
5 A |
Minimum applicable load |
0.16 A @ 5.0 Vdc |
Visit this page for information on earlier models.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.