Pobierz dokument () Wyszukiwania 20
Fuse holders, clips and accessories

HVI In-line fuse holder

Eaton’s HVI fuse holders are in-line waterproof fuse holders for 1/4" x 1-1/4" ferrule fuses. It is a UL recognized fuse holder for up to 20 A and 600 V. This is a RoHS compliant fuse accessory.

Specyfikacje
For detailed specification information, please refer to the data sheet.
Part number Voltage rating (V) maximum Current rating (A) maximum Body material Terminal IP rating
HVI 600 20 Phenolic Crimp IP54
HVI-HH 600 20 Phenolic 1/4" quick connect IP54
Linki do pobrania
X
Download Close