Ladda ner dokument () av 20

IED management software

Eaton's IED Manager Suite (IMS) software  provides reliability, security and compliance for utility automation systems. It helps utilities manage configuration settings, passwords and firmware of the intelligent electronic devices (IEDs) used in substation and distribution automation systems. It reduces maintenance costs through secure remote access and helps comply with NERC CIP. 

Access valuable operational and non-operational data
Improve reliability and productivity
Secure remote access
Reduce maintenance costs
Helps comply with NERC CIP
Meet regulatory requirements

Viktiga egenskaper

  • Track IED inventory and log all changes
  • Easily access compliance reports and auditable logs
  • Securely access remote IEDs
  • Manage and update device configuration settings, passwords and firmware
  • Retrieve, store and manage power system events, fault records, SOE and oscillography from protection relays and DFRs
  • Retrieve and publish real-time operational data for asset monitoring and business intelligence

Secure, enterprise-wide data access

IMS supports IEDs from most vendors, including Eaton, SEL, GE and others. Not only does it integrate all IEDs into a cohesive, manageable whole, it also provides complete enterprise-wide access to operational and non-operational data in a highly secure environment.

IED asset management for substation automation

In addition to data access, the network infrastructure provides the capability to perform remote maintenance, significantly reducing costs. However, this introduces significant security risks that require industry-specific solutions in order to meet NERC CIP regulatory requirements. IMS provides field-proven solutions to maximize the capabilities of modern IEDs, while helping ensure NERC CIP compliance.

IED asset management for distribution automation

Devices are deployed in widely distributed geographical areas and maintenance often requires expensive truck rolls. Operations need to be performed simultaneously on a large number of devices to change seasonal settings and perform firmware updates to address security or operational issues. Communications are often slow and failure prone, requiring multiple retries. IMS provides distribution operators with tools to automate the most time consuming maintenance operations.
Specifikationer

Software modules

SECURITY SERVER

IMS Security Server provides authentication and authorization services for all IMS modules, for Eaton’s SMP Gateway, and for managed devices. It integrates with Microsoft Active Directory service to provide single sign-on capability to substation and distribution network devices. When used with IMS Passthrough Manager, users no longer need to know IED passwords and connect to IEDs using their standard corporate credentials, or IMS application credentials.

IMS Security Server implements role-based access control, managing access by user, by group, by regions, by substation, and by IED, helping comply with NERC CIP requirements.

ENTERPRISE GATEWAY AND DATA BRIDGE

The Enterprise Gateway and Data Bridge provide a scalable, high performance foundation for developing enterprise asset monitoring solutions.

IMS Enterprise Gateway is part of the IMS infrastructure and acts as a Front-End-Processor to manage communications with devices. In addition to retrieving non-operational data such configuration settings and fault records, it also supports the retrieval of real-time operational data using the DNP3 protocol, or the SMP Gateway native data exchange protocol.

The IMS Data Bridge component publishes real-time data, retrieved by the IMS Enterprise Gateway, to data historians and control systems, using the native interface or the DNP3 protocol. 

PASSTHROUGH MANAGER

IMS Passthrough Manager provides utilities with a secure remote maintenance and engineering solution. Users can connect to remote devices using familiar vendor tools, as if they were connected directly to the IED.

IMS Passthrough Manager helps meet NERC CIP requirements by acting as an Intermediate System, implementing encrypted communications and centralized access management based on user, region and IED. 

Furthermore, the Auto-Login feature increases system security by hiding device passwords from the user.

Authenticated users with the appropriate access permissions can connect directly to a device, without needing to know the password. The Auto-Login feature makes it possible to set different passwords for each device, greatly reducing the number of shared accounts as required for NERC CIP compliance.

CONFIGURATION MANAGER

IMS Configuration Manager automatically retrieves and stores IED asset management information and configuration settings, detects changes to the baseline configuration and notifies appropriate users.

The IMS Configuration Manager provides transmission utilities with a powerful tool to reduce engineering efforts and help meet NERC CIP configuration management requirements. It provides all the necessary reports to keep track of cyber assets, their firmware updates and configuration change history. It stores all configuration settings in a database providing rapid recovery capability and the capability to roll back settings to an original known good value.

The IMS Configuration Manager is designed to work with the IMS Update Manager. When used together, these two modules help distribution network operators keep track of bulk firmware and settings updates and rapidly identify devices with communications difficulties. 

PASSWORD MANAGER

IMS Password Manager provides a comprehensive set of tools and reports to manage IED passwords, increasing system security and helping meet NERC CIP requirements.

IMS Password Manager automates the process of updating the passwords in a device, as well as the data concentrator to which it is connected. Users can specify device passwords manually, or let Password Manager generate passwords automatically with length, complexity, and character set assigned for each device type and model.

Passwords are encrypted and securely stored in the IMS database. A simple-to-use web-based management interface with granular access control lets authorized users view passwords and select accounts to update. Numerous reports such as password change history and device password age are provided to help with compliance. Fail-safe operation protects against password loss.

UPDATE MANAGER

IMS Update Manager helps keep IEDs secure and reliable by automating the process of updating device firmware and settings.

Frequent firmware updates have become a necessary fact of life to ensure the reliability and security of devices in the substation and distribution network. New features are being added, problems are being corrected, and vulnerabilities are regularly being identified.

Devices used in the distribution network are also subject to frequent changes to their settings, on a seasonal basis, or to address special conditions or issues.

As the number of managed devices grows, updating firmware and settings manually becomes a tedious and error-prone procedure.  IMS Update Manager automates this process, increasing efficiency and reducing maintenance costs.

EVENT MANAGER

IMS Event Manager provides corporate-wide access to power system events, fault records, SOE, and oscillography from protection relays and DFRs.

IMS Event Manager automatically retrieves event data from fault recorders and protection relays, notifies the proper users, and sends the event data along with the notification. Users can now have all the information they need to rapidly diagnose and act on problems, dispatch repair crews, and eventually restore service by remote connection to the affected device.

Retrieved event data is stored in the IMS database and can be accessed through a simple-to-use web-based management interface with granular access control. Protection engineers can download and view event data, without needing to connect to the device itself.

System requirements

MINIMUM SYSTEM REQUIREMENTS FOR IMS SERVER

Intel Xeon or an equivalent

Intel Core 2 or an equivalent

Operating System

Microsoft Windows Server 2008 R2

Microsoft Windows Server 2012 R2 

Database Engine

IMS databases are stored in a Microsoft SQL Server. The following versions of SQL Server are supported: 2008 R2, 2012, 2014 and 2016 SP1

FOR OTHER COMPONENTS

Minimum of 16 GB RAM and 500 GB hard drive (RAID or SAN are recommended)

A DVD-ROM drive, if the IMS installer is provided on a disc. The drive can be accessible either locally or through a network

A 10/100/1000 Mb/s Ethernet network adaptor is required for network communications

Serial communication ports are required if any IED is connected through direct serial connections

A minimum screen resolution of 1024 x 768 pixels is recommended to display all IMS tools and end-user applications

MINIMUM SYSTEM REQUIREMENTS FOR IMS END-USER APPLICATIONS

Internet browser

IED Manager Suite (IMS) end-user applications require version 9, or later, of Microsoft Internet Explorer, or the Microsoft Edge browser

Nedladdningslänkar
X
Download Close