Eaton’s substation-grade SMP distributed I/O platforms of the SMP IO-2000 series are specially designed to meet the requirements for distributed I/O in modern utility substation automation systems. This family of products is Linux-based and includes the evolutive SMP IO-2230 platform which supports binary inputs, binary outputs and analog inputs and the SMP IO-2330 system, with four models pre-mapped to specific I/O configurations. All models communicate over serial RS-485 or TCP/IP using fiber or copper Ethernet and can be integrated with the SMP Substation automation platform or used as standalone I/O modules that connect directly to a master station.
The SMP I/O is a robust substation-grade hardware platform that meets IEEE 1613 and IEC 61850-3 standards for vibration, electrical surges, fast transients and extreme temperature ranges.
The SMP I/O input and output cards can be added in minutes, without removing the unit from the rack.
The SMP I/O includes 1 Ethernet and 1 RS-485 port. It uses the industry-standard DNP3 protocol.
The SMP I/O saves on cabling, commissioning and configuration time, especially when it is used with the SMP Gateway. Its removable connectors speed up hardware changes.
The SMP I/O’s error-detection features ensure data integrity between the data point and the control center. It supports IRIG-B synchronization for precise timestamping.
The SMP I/O is composed of a base unit that can accept up to four field-installable I/O cards. The base unit provides two programmable form-C output relays, RS-485 and Ethernet communications interfaces, and an IRIG-B interface.
All wiring is on the rear panel through removable terminal blocks. The front panel displays the status of the device and the state of all I/O signals. A Local/Remote control disables all control commands from the master station for operator safety during system maintenance.
Rack-mount 1U
1.72 in. H x 19 in. W x 8 in. L
43.6 mm H 482.6 mm W x 203.2 mm L
Wall-mount
4” H x 11.9” W x 6.85” L
101 mm H 302 mm W x 174 mm L
Low-voltage model
Rated supply voltage: 24-48 VDC
Input voltage range: 18-75 VDC
High-voltage model
Rated supply voltage: 110-250 VDC / 110-240 VAC
Input voltage range: 100-300 VDC / 85-264 VAC
Frequency range: 50/60 Hz
Ethernet
10/100BASE-TX, RJ-45 connector
or
100BASE-FX, up to 2 km, LC connector, multimode 1300 nm
RS-485
Multi-drop 2 wires, up to 1200 m (4000 ft.) and 32 devices
Terminal blocks
IRIG-B
Demodulated 2V high level detection, Vin max up to 12 VDC, Opto-isolated, Terminal blocks
8 Independent opto-isolated ports per module with optional Error Detection Circuit (EDC)
Input range:
24 VDC
48 VDC
110 VDC
125 VDC
220 VDC
250 VDC
Current sink:
EDC input option* 4 mA maximum
Non-EDC input option* 2 mA maximum
Base unit:
2 programmable Form C relays
Ports:
8 independant Form A relays per module
Rating:
8 A at 250 VAC resistive
8 A at 30 VDC resistive
0.4 A at 125 VDC resistive
0.2 A at 150 VDC resistive
½ HP at 125 VAC, ¼ HP at 250 VAC