Ladda ner dokument () av 20

3-4917-106A
Modellkod: DG1-34460FB-C00C

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 460 A, 250 kW, IP00, Brake chopper, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4917-106A
EAN
4015081941643
Product Length/Depth
561 mm
Product Height
1538 mm
Product Width
506 mm
Product Weight
410 kg
Certifications
C-Tick
UL
CUL
EAC
RoHS, ISO 9001
UkrSEPRO
CE
IEC/EN 61800-3
Specification for general requirements: IEC/EN 61800-2
Safety requirements: IEC/EN 61800-5
Model Code
DG1-34460FB-C00C

Produktspecifikationer

Features
Externally accessible fan
Temperature-controlled fan
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Fitted with:
Additional PCB protection
Radio interference suppression filter
IGBT inverter
Brake chopper
Multi-line graphic display
DC link choke
Internal DC link
Breaking resistance
Control unit
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Operating mode
Sensorless vector control (SLV)
Torque regulation
U/f control
Speed control with slip compensation
Frame size
FS7
Air volume capacity
1400 m³/h
Altitude
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m for Corner Grounded TN Systems
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
360.3 kVA
Apparent power at 480 V
450.3 kVA
Assigned motor current IM at 400 V, 50 Hz, 110% overload
437 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
437 A
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
65 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
108 W
Switch-on threshold for the braking transistor
850 VDC
Voltage rating - max
500 VAC
Overvoltage category
III
Communication interface
SmartWire-DT, optional
Ethernet IP, built in
PROFIBUS, optional
BACnet MS/TP, built in
CANopen®, optional
DeviceNet, optional
Modbus RTU, built in
Modbus TCP, built in
Converter type
U converter
Degree of protection
IP00
NEMA Other
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
414 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
515 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
495.2 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
436 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz
350 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
450 HP
Braking resistance
1.4 Ω
Equipment heat dissipation, current-dependent Pvid
7528 W
Input current ILN at 110% overload
520 A
Input current ILN at 150% overload
459 A
Mains current distortion
28 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
50 m, screened, maximum permissible, Motor feeder
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Functions
4-quadrant operation possible
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.9 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Mains voltage - max
500 V
Mains voltage - min
380 V
Nominal output current I2N
460 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
250 kW
Output at quadratic load at rated output voltage - max
250 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 110% overload
572 A
Overload current IL at 150% overload
690 A
Shock resistance
UPS drop test (for weights inside the UPS frame)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Short-circuit protection rating
700 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
520 A
Rated operational current (Ie) at 150% overload
460 A
Rated operational current for specified heat dissipation (In)
460 A
Rated operational power at 380/400 V, 50 Hz
250 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
250 kW
Rated operational power at 500 V, 50 Hz
315 kW
Rated operational power at 500 V, 50 Hz, 110% overload
355 kW
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)

Exportera produktspecifikationer

Observera: Om fil(er) saknas från .zip nedladdningen stöds filtypen inte av massnedladdning.