Pobierz dokument () Wyszukiwania 20
Rozdzielnice dla budownictwa jednorodzinnego oraz obiektów komercyjnych

xComfort BC-A

xComfort BC-A is a surface-mounted IP30/IP40 enclosure for residential and commercial applications. In addition to offering a compact range of 4 different enclosure sizes (from 13 MU to 52 MU), the series is designed and approved according to IEC/EN 62208 and is thus the ideal option for projects in accordance with IEC/EN 61439-3. 

The series includes both a version with protection class II (totally insulated) and a rear wall made from plastic and another with protection class I (without rear wall), ensuring that you will find the right distribution board for any application or situation.

Thanks to the attractive design of the white door (optional), these enclosures will blend into any environment.

In combination with our established range of modular switching and protection devices and the innovative xWired online configurator, the series offers the perfect solution for power distribution in accordance with IEC/EN 61439-3.

Degree of protection
IP30 or IP40 (IK05)
Rows
1 to 4
Protection Class
I or II

Główne cechy

Easy-to-mount and simply brilliant

  • Enclosures with 1 to 4 rows, 13 module units per row (MU)
  • Optional white design doors
  • 125 mm distance between the rows
  • Pre-marked cable insertions at the top and bottom
  • Enclosure made of polystyrene, doors made of polycarbonate
  • Neutral and protective conductor terminals included

Modular components - offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent configuration of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

Pre-wired final distribution boards - the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardized components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Online configurator - design your own customized configurations

The xComfort BC-A series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

Standards are our strength

Eaton's BC-A empty enclosure meets the requirements of the IEC/EN 62208 standard and is therefore approved for use in low-voltage assemblies according to IEC/EN 61439-3.

Design doors for xComfort BC-A

The attractive door design of our BC-A compact distribution boxes blends in with the style of many different types of interiors.

Ample space for wiring

The easy-to-install design of the distribution board gives you unrestricted access on all sides during wiring.
Specyfikacje

General product specifications - xComfort BC-A

Energy distribution boards, empty

Version according to IEC/EN 62208
Degree of protection IP30 or IP40 (IK05)
Protection class I or II (totally insulated)
Material enclosure: polystyrene
Material door: polycarbonate
Color: white RAL 9010
DIN rail: galvanized sheet steel
Glow-wire test 650 °C
For more detailed information please check the PDF catalog

Podkreśl różnice
Pokaż tylko różnice
Ukryj puste funkcje
Linki do pobrania
X
Download Close