Pobierz dokument () Wyszukiwania 20
Rozdzielnice niskiego napięcia

xEnergy Basic EWK

The next generation of our proven EWK surface-mounted field distribution board with a depth of 230 mm stands out for its improved installation sections. Thanks to the new snap fasteners, all individual sections can be easily pre-assembled outside the cabinet, to ensure that they can be integrated quickly and smoothly.

The EWK surface-mounted field distribution boards boast large contact-protective plastic covers and an insulated interior lining to meet the requirements of protection class II. Therefore, the EWK is particularly suitable for use in public buildings.

Degree of protection
IP31, IK08
fully insulated
Protection class II
Enclosure sizes
14

Core features

  • Combined plug-in terminals for the neutral and protective conductor
  • Device cover with quick-acting lock
  • Distribution boards with a width of 1050 mm come with a 3-point lock (double-wing door design)
  • Fully removable DIN rail sections for easy and fast pre-assembling outside of the cabinet
  • Option for direct wall mounting
  • Quick and easy inversion of the door hinges

Benefits

  • Improved safety thanks to the large electric-shock protection cover 
  • Extended cable entry possibilities and wiring space behind the components
  • Use of different semi-cylinder locks enabled via retrofit rotary lever
  • The interior fitting has been moved forward to allow efficient wiring vertically as well as horizontally
  • The new locking system enables you to retrofit a rotary lever
  • Different incomer options are available as retrofit kits

We have upgraded our proven EWK enclosure series

With this upgrade, we have increased the flange size by more than 100% compared to the previous design (standard F3A flanges can be used, which are compatible with many other products from our xEnergy Basic family). Our new locking system enables you to retrofit a rotary lever. The installation point of the mounting insert has been moved forward to allow efficient wiring from the outside as well as internally from one section to another.

Modular components - proven safety, quality and versatility

Thanks to the extensive range of Eaton's high-quality modular components, you have all the necessary materials at your disposal for easy assembly or expansion of the distribution box. Thanks to the intelligent organization of the switchgear and the protective devices inside the enclosure, the power circuits affected by a fault can be switched off safely.

The right solution for every requirement

Our distribution boards from the xEnergy range are available in various designs, sizes, protection classes and installation systems. Learn more about xEnergy Basic and find a suitable solution for your applications!

Design your customized configuration

The xEnergy Basic EWK series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Specyfikacje
Linki do pobrania
X
Download Close