Pobierz dokument () Wyszukiwania 20

MP2O3H

Eaton Micropoint 2, Safety lighting, Open area, Stand alone, LED, Maintained / Non-Maintained operation, IP44, 153lm, 3 hour duration, Recessed

General specifications

Product Name
Eaton Micropoint 2 Recessed SC Emergency Luminaire
Catalog Number
MP2O3H
EAN
5018987039024
Product Length/Depth
180 mm
Product Height
3 mm
Product Width
29 mm
Product Weight
0.418 kg

Emergency luminaires specifications

Material housing
Plastic
Function
Escape route lighting
Outer diameter
90 mm
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Luminous flux in standby mode
153 lm
Lamp holder
None
Impact strength
IK04
Color of light
White
Conductor cross section
2.5
Kind of luminaire
Safety luminaire for escape route and open area lighting
Type of control gear
LED operating device current-controlled
Power factor
0.5
Nominal operation time - min
3 hour
Wiring system
Continuous circuit/emergency circuit
Power supply system
Peripheral (individual battery)
Mounting Method
Built-in
Type of wiring
Suitable for through wiring
Pictogram included
False
With remote switch connection
True
Built-in height/depth
63 mm
Function
Escape route lighting
Nominal voltage AC - max
240 V
Number Of Poles (Numeric)
4
Rated Luminous Flux Acc. IEC 62722-2-1
153 lm
Color temperature - min
6200 K
Effective power at mains operation (nm)
2.5 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Apparent power at mains operation(NM)
3.6 VA

Eksport specyfikacji produktu