Szybkie linki
The key to the F-Series versatility is its modular design that enables future capacity and configuration flexibility. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
The F-Series is optionally available in a 45° inclined design. This design offers a dual advantage. First, it improves ergonomics for maintenance personnel when removing filter elements. Second, it reduces the overall height of the system for use in spaces with limited ceiling clearance.
Applications:
AFC
AFR
DCF 400/ 800/ 1600
MCF
Spare Parts Bag Filter Housings
| Body inlet/outlet size | 3" (DN80) |
| Inlet/outlet header size1 | 3" (DN80), 4" (DN100), 6" (DN150), 8" (DN200), 10" (DN250), 12" (DN300) |
| Body diameter - in (mm) | 4.5 (114.3) |
| Screen length – in (mm) | 36 (914.4) |
| Element styles available2 – in (mm) | 3.25 (82.8) dia. single, TRI-CLUSTER, AccuFlux 7 |
| Pressure rating3 – psi (bar) | 250 (17.2) |
| Temperature – °F (°C) | 350 (177) system maximum (determined by screen material and elastomer seals) |
| Air requirement-auto units – psi (bar) | 60–120 (4.1-8.3) @ 5 cfm, for sequencing |
| Electrical requirement | 110/220 V, 50/60 Hz, single phase |
| Backwash minimum flow | 90 gpm (340 l/min) for single and TRI-CLUSTER media; 150 gpm (567 l/min) for AccuFlux media |
| 1 Drain header size 3" (DN80). Consult factory for custom sizes 2 Consult media availability chart for specific retentions and types available 3 PTFE gaskets limit pressure maximum to 80 psi (5.5 bar) ASME code units are limited to 150 psi (10.3 bar) |
|
| Model | Weight (dry) lbs (kg) | Height in (mm) | Footprint w x l in (mm) | Volume gal (l) | Configuration # of tubes |
| F202 | 450 (204) | 62 (1575) | 28.5 x 45 (725 x 1145) | 18 (68) | 2 |
| F203 | 600 (272) | 62 (1575) | 28.5 x 48 (725 x 1220) | 23 (87) | 3 |
| F204 | 750 (340) | 62 (1575) | 28.5 x 63 (725 x 1600) | 30 (114) | 4 |
| F205 | 900 (408) | 62 (1575) | 28.5 x 78 (725 x 1980) | 37 (140) | 5 |
| F206 | 1200 (544) | 62 (1575) | 28.5 x 93 (725 x 2360) | 65 (246) | 6 |
| F207 | 1350 (612) | 62 (1575) | 28.5 x 108 (725 x 2745) | 75 (284) | 7 |
| F208 | 1500 (680) | 62 (1575) | 28.5 x 123 (725 x 3125) | 85 (322) | 8 |
| F209 | 1800 (816) | 62 (1575) | 28.5 x 138 (725 x 3505) | 124 (470) | 9 |
| F210 | 1950 (885) | 62 (1575) | 28.5 x 153 (725 x 3885) | 138 (522) | 10 |
| F211 | 2100 (952) | 62 (1575) | 28.5 x 168 (725 x 4265) | 151 (572) | 11 |
| F212 | 2400 (1089) | 62 (1575) | 28.5 x 183 (725 x 4650) | 165 (625) | 12 |
| Header size | Removal height |
| 3" | 71 1⁄4" (1,810 mm) |
| 4" | 71 7⁄8" (1,826 mm) |
| 6" | 73 5⁄16" (1,862 mm) |
| 8" | 74 9⁄16" (1,894 mm) |
| 10" | 76" (1,930 mm) |
| 12" | 74 3⁄8" (1,894 mm) |
| Removal height of standardvertical F-Series is 89" (2,261 mm) | |