Eaton Rack PDU G4
Industry-leading, high-density 0U mounted PDU that provides 24, 42 or 48 evenly distributed outlets on a 42U chassis. Its low-profile circuit breakers are flush with the chassis, and its narrow, single-wide (2 in.) width provides multiple mounting options.
| Catalog Number | Technology | Form Factor | Plug Type | Phase | Voltage | Current (3) | Outlets (4) | Power rating | Cord length | Dimensions (H x W x D) |
| EMAGLFA5A2A5A2L | Managed | 0U (vertical) | 460P9W | 3P | 208V Delta | 60A | 54 (42/0/12) | 17 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGLFA5A5A5A5L | Managed | 0U (vertical) | 460P9W | 3P | 208V Delta | 60A | 48 (24/0/24) | 17 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGLFC2C2C2C2L | Managed | 0U (vertical) | 460P9W | 3P | 208V Delta | 60A | 48 (48/0/0) | 17 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGLFC3C3C3C3L | Managed | 0U (vertical) | 460P9W | 3P | 208V Delta | 60A | 36 (24/0/12) | 17 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGLFC4C4C4C4L | Managed | 0U (vertical) | 460P9W | 3P | 208V Delta | 60A | 24 (0/0/24) | 17 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGMFA5A2A5A2L | Managed | 0U (vertical) | 4100P9W | 3P | 208V Delta | 80A | 54 (42/0/12) | 29 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGMFA5A5A5A5L | Managed | 0U (vertical) | 4100P9W | 3P | 208V Delta | 80A | 48 (24/0/24) | 29 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGMFC2C2C2C2L | Managed | 0U (vertical) | 4100P9W | 3P | 208V Delta | 80A | 48 (48/0/0) | 29 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGMFC3C3C3C3L | Managed | 0U (vertical) | 4100P9W | 3P | 208V Delta | 80A | 36 (24/0/12) | 29 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGMFC4C4C4C4L | Managed | 0U (vertical) | 4100P9W | 3P | 208V Delta | 80A | 24 (0/0/24) | 29 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGFFA4A4A4A4L | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 48 (24/24/0) | 35 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGFFA5A2A5A2L | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 54 (42/0/12) | 35 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGFFA5A5A5A5L | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 48 (24/0/24) | 35 kW | 6 ft. | 76 x 4.1 x 2.5 in. |
| EMAGFFC2C2C2C2L | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 48 (48/0/0) | 35 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGFFC3C3C3C3L (1) | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 36 (24/0/12) | 35 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGFFC4C4C4C4L (1) | Managed | 0U (vertical) | 560P6W | 3P | 240/415V Wye (2) | 60A | 24 (0/0/24) | 35 kW | 6 ft. | 69.4 x 4.1 x 2.5 in. |
| EMAGKEA4A4A4A4L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 48 (24/24/0) | 36 kW | None | 76 x 4.1 x 2.5 in. |
| EMAGKEA5A2A5A2L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 54 (42/0/12) | 36 kW | None | 76 x 4.1 x 2.5 in. |
| EMAGKEA5A5A5A5L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 48 (24/0/24) | 36 kW | None | 76 x 4.1 x 2.5 in. |
| EMAGKEC2C2C2C2L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 48 (48/0/0) | 36 kW | None | 69.4 x 4.1 x 2.5 in. |
| EMAGKEC3C3C3C3L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 36 (24/0/12) | 36 kW | None | 69.4 x 4.1 x 2.5 in. |
| EMAGKEC4C4C4C4L | Managed | 0U (vertical) | Hardwired | 3P | 208V Delta | 100A | 24 (0/0/24) | 36 kW | None | 69.4 x 4.1 x 2.5 in. |
| EMAGECA5A2A5A2L | Managed | 0U (vertical) | Hardwired | 3P | 240/415V Wye (2) | 64A | 54 (42/12/0) | 46 kW | None | 76 x 4.1 x 2.5 in. |
| EMAGECA5A5A5A5L | Managed | 0U (vertical) | Hardwired | 3P | 240/415V Wye (2) | 64A | 48 (24/0/24) | 46 kW | None | 76 x 4.1 x 2.5 in. |
| EMAGECC2C2C2C2L | Managed | 0U (vertical) | Hardwired | 3P | 240/415V Wye (2) | 64A | 48 (48/0/0) | 46 kW | None | 69.4 x 4.1 x 2.5 in. |
| EMAGECC3C3C3C3L | Managed | 0U (vertical) | Hardwired | 3P | 240/415V Wye (2) | 64A | 36 (24/0/12) | 46 kW | None | 69.4 x 4.1 x 2.5 in. |
| EMAGECC4C4C4C4L | Managed | 0U (vertical) | Hardwired | 3P | 240/415V Wye (2) | 64A | 24 (0/0/24) | 46 kW | None | 69.4 x 4.1 x 2.5 in. |
| Due to continuous improvement programs, all specifications are subject to change without notice. (1) Stocked PDU with shorter lead time. Other PDUs listed are built to order. (2) Supports 220/380V Wye, 230/400V Wye and 240/415V Wye. (3) Derated current for corded PDUs is 80% of maximum current. (4) The C39 outlet combines the functionality of C13 and C19 outlets to accommodate both C14 and C20 plugs. | ||||||||||
| Catalog Number | Technology | Form Factor | Plug Type | Phase | Voltage | Current | Outlets | Power Rating | Cord Length |
| EVMIL630X | Metered | 0U (vertical) | L6-30 | 1P | 208V | 30A | 42 outlets (24)C13 (18)C39 | 5.8kW | 10ft |
| EVMAL630X | Managed | 0U (vertical) | L6-30 | 1P | 208V | 30A | 42 outlets (24)C13 (18)C39 | 5.8kW | 10ft |
| EVMI2120X | Metered | 0U (vertical) | L21-20 | 3P | 120/208V | 20A | 42 outlets (24)C13 (18)C39 | 5.8kW | 10ft |
| EVMI1530X | Metered | 0U (vertical) | L15-30 | 3P | 208V | 30A | 42 outlets (24)C13 (18)C39 | 8.6kW | 10ft |
| EVMA1530X | Managed | 0U (vertical) | L15-30 | 3P | 208V | 30A | 42 outlets (24)C13 (18)C39 | 8.6kW | 10ft |
| EVMI2130X | Metered | 0U (vertical) | L21-30 | 3P | 120/208V | 30A | 42 outlets (24)C13 (18)C39 | 8.6kW | 10ft |
| EVMA2130X | Managed | 0U (vertical) | L21-30 | 3P | 120/208V | 30A | 42 outlets (24)C13 (18)C39 | 8.6kW | 10ft |
| EVMI8365X | Metered | 0U (vertical) | CS8365 | 3P | 208V | 50A | 42 outlets (24)C13 (18)C39 | 14.4kW | 10ft |
| EVMA8365X | Managed | 0U (vertical) | CS8365 | 3P | 208V | 50A | 42 outlets (24)C13 (18)C39 | 14.4kW | 10ft |
| EVMI4609X-06 | Metered | 0U (vertical) | 460P9W | 3P | 208V | 60A | 42 outlets (24)C13 (18)C39 | 17.3kW | 6ft |
| EVMI4609X | Metered | 0U (vertical) | 460P9W | 3P | 208V | 60A | 42 outlets (24)C13 (18)C39 | 17.3kW | 10ft |
| EVMA4609X-06 | Managed | 0U (vertical) | 460P9W | 3P | 208V | 60A | 42 outlets (24)C13 (18)C39 | 17.3kW | 6ft |
| EVMA4609X | Managed | 0U (vertical) | 460P9W | 3P | 208V | 60A | 42 outlets (24)C13 (18)C39 | 17.3kW | 10ft |
| EVMIL620A | Metered | 0U (vertical) | C20Plug/L6-20 | 1P/2P | 100-240V | 16A | 24 outlets (12)C13 (12)C39 | 3.8kW | 10ft |
| EVMAL620A | Managed | 0U (vertical) | C20Plug/L6-20 | 1P/2P | 100-240V | 16A | 24 outlets (12)C13 (12)C39 | 3.8kW | 10ft |
| EVMAL630A | Managed | 0U (vertical) | L6-30 | 1P | 208V | 30A | 24 outlets (12)C13 (12)C39 | 5.8kW | 10ft |
| EVMA2120A | Managed | 0U (vertical) | L21-20 | 3P | 120/208V | 20A | 24 outlets (12)C13 (12)C39 | 5.8kW | 10ft |
| EVMAL630B | Managed | 0U (vertical) | L6-30 | 1P | 208V | 30A | 20 outlets (10)C13 (10)C39 | 5.8kW | 10ft |
| EVMA2130A | Managed | 0U (vertical) | L21-30 | 3P | 120/208V | 30A | 24 outlets (12)C13 (12)C39 | 8.6kW | 10ft |
| EVMA1530A | Managed | 0U (vertical) | L15-30 | 3P | 208V | 30A | 24 outlets (12)C13 (12)C39 | 8.6kW | 10ft |
| EVMIG332X | Metered | 0U (vertical) | 532P6W | 3P | 240/415V | 32A | 42 outlets (24)C13 (18)C39 | 17.3kW | 10ft |
| EVMAG332X | Managed | 0U (vertical) | 532P6W | 3P | 240/415V | 32A | 42 outlets (24)C13 (18)C39 | 17.3kW | 10ft |
| EVMAG332C | Managed | 0U (vertical) | 532P6W | 3P | 240/415V | 32A | 48 outlets (24)C13 (24)C39 | 17.3kW | 10ft |
| Catalog number | Technology | Form factor | Input plug | Voltage | Current | Input connection (on chassis) | Outlets | Power Rating | Dimensions (H x W x D) |
| EVMAGU23X | Managed | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, front entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVMAGU23X-E | Managed | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVBAGU23X-E | Basic | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
64 x 2.1 x 2.6 in. (162.5 x 5.3 x 6.5 cm) |
| EVMIGU23A-E | Metered Input | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 24: (x12) C13; (x12) C39 | Up to 23 kW, varies by input cable |
55.9 x 2.1 x 2.6 in. (142 x 5.3 x 6.5 cm) |
| EVMIGU23X | Metered Input | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, front entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVMIGU23X-E | Metered Input |
0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVMAGU23A-E | Managed | 0U (vertical) | 15 options, see below | Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 24: (x12) C13; (x12) C39 | Up to 23 kW, varies by input cable |
55.9 x 2.1 x 2.6 in. (142 x 5.3 x 6.5 cm) |
| EVMOGU23X-E | Metered Outlet | 0U (vertical) |
15 options, see below |
Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 42: (x24) C13; (x18) C39 | Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVMOGU23X | Metered Outlet | 0U (vertical) |
15 options, see below |
Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 42: (x24) C13; (x18) C39 |
Up to 23 kW, varies by input cable |
72 x 2.1 x 2.6 in. (183 x 5.3 x 6.5 cm) |
| EVMOGU23A-E | Metered Outlet | 0U (vertical) |
15 options, see below |
Input cable determines single- or three-phase wiring & voltage | 16-55A | 8-pin, end entry | 24: (x12) C13; (x12) C39 |
Up to 23 kW, varies by input cable |
55.9 x 2.1 x 2.6 in. (142 x 5.3 x 6.5 cm) |
| Part number | Plug | Length | Region | Panel breaker | De-rated current | Voltage | Power phase | Max power per PDU |
| CBL350-10 | L6-30 | 10 ft. (3 m) | AMER | 30A | 24A | 208V | Single | 5.0 kVA |
| CBL354-10 | 332P6W | 10 ft. (3 m) | AMER | 30A | 24A | 240V | Single | 5.8 kVA |
| EMEA/APAC | 32A | 32A | 230V | Single | 7.4 kVA | |||
| CBL367-10 | L21-20 | 10 ft. (3 m) | AMER | 20A | 16A | 208V WYE | Three | 5.8 kVA |
| CBL365-10 | L15-30P | 10 ft. (3 m) | AMER | 30A | 24A | 208V Delta | Three | 8.6 kVA |
| CBL351-10 | L21-30 | 10 ft. (3 m) | AMER | 30A | 24A | 208/120V WYE | Three | 8.6 kVA |
| CBL362-10 | 360P6W | 10 ft. (3 m) | AMER | 60A | 48A | 240V | Single | 11.5 kVA |
| CBL355-10 | 516P6W | 10 ft. (3 m) | AMER | 20A | 16A | 240/415V WYE | Three | 11.5 kVA |
| EMEA/APAC | 16A | 16A | 230/400V WYE | Three | 11.0 kVA | |||
| CBL364-06 | CS8365 | 6 ft. (1.8 m) | AMER | 50A | 40A | 208V Delta | Three | 14.4 kVA |
| CBL364-10 | CS8365 | 10 ft. (3 m) | AMER | 50A | 40A | 208V Delta | Three | 14.4 kVA |
| CBL356-06 | 460P9W | 6 ft. (1.8 m) | AMER | 60A | 48A | 208V Delta | Three | 17.3 kVA |
| CBL356-10 | 460P9W | 10 ft. (3 m) | AMER | 60A | 48A | 208V Delta | Three | 17.3 kVA |
| CBL366-10 | 560P9W | 10 ft. (3 m) | AMER | 60A | 48A | 208/120V WYE | Three | 17.3 kVA |
| CBL357-10 | Hardwired 3P + PE, 6 AWG | 10 ft. (3 m) | AMER | 60A | 48A | 208V Delta | Three | 17.3 kVA |
| CBL368-10 | L22-30 | 10 ft. (3 m) | AMER | 30A | 24A | 240/415V WYE | Three | 17.3 kVA |
| CBL358-10 | 532P6W | 10 ft. (3 m) | AMER | 30A | 24A | 240/415V WYE | Three | 17.3 kVA |
| EMEA/APAC | 32A | 32A | 230/400V WYE | Three | 22.1 kVA | |||
| CBL360-10 | 560P6W | 10 ft. (3 m) | AMER | 40A or 60A | 32A | 240/415V WYE | Three | 23.0 kVA |
| CBL369-10 | Hardwired 3P + N + PE, 8 AWG | 10 ft. (3 m) | AMER | 40A | 32A | 240/415V WYE | Three | 23.0 kVA |
| Part Number | Female Connector | Male Connector | Amps | Voltage | AWG | Cord Length | Color | Compatible with Outlet Types |
| P004-E02 | C13 | C14 | 10A | 250V | 18 AWG | 2ft | Black | C39 Compatible Power Cords |
| P004-E03 | C13 | C14 | 10A | 250V | 18 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P004-E04 | C13 | C14 | 10A | 250V | 18 AWG | 4 ft | Black | C39 Compatible Power Cords |
| P004-E06 | C13 | C14 | 10A | 250V | 18 AWG | 6ft | Black | C39 Compatible Power Cords |
| P018-E03 | C15 | C14 | 15A | 250V | 14 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P018-E03-6 | C15 | C14 | 15A | 250V | 14 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P018-E03-ABL-6 | C15 | C14 | 15A | 250V | 14 AWG | 3 ft | Blue | C39 Compatible Power Cords |
| P005-E03 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P004-E10 | C13 | C14 | 10A | 250V | 18 AWG | 10ft | Black | C39 Compatible Power Cords |
| P005-E02-6 | C13 | C14 | 15A | 250V | 14 AWG | 2ft | Black | C39 Compatible Power Cords |
| P005-E02-ABL-6 | C13 | C14 | 15A | 250V | 14 AWG | 2ft | Blue | C39 Compatible Power Cords |
| P005-E02-ARD-6 | C13 | C14 | 15A | 250V | 14 AWG | 2ft | Red | C39 Compatible Power Cords |
| P005-E03-ABL-6 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | Blue | C39 Compatible Power Cords |
| P005-E03-ARD-6 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | Red | C39 Compatible Power Cords |
| P005-E03-AWH-6 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | White | C39 Compatible Power Cords |
| P005-E04 | C13 | C14 | 15A | 250V | 14 AWG | 4 ft | Black | C39 Compatible Power Cords |
| P005-E04-ABL-6 | C13 | C14 | 15A | 250V | 14 AWG | 4 ft | Blue | C39 Compatible Power Cords |
| P005-E04-ARD-6 | C13 | C14 | 15A | 250V | 14 AWG | 4 ft | Red | C39 Compatible Power Cords |
| P005-E03-6 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P018-E03-ARD-6 | C15 | C14 | 15A | 250V | 14 AWG | 3 ft | Red | C39 Compatible Power Cords |
| P018-E06 | C15 | C14 | 15A | 250V | 14 AWG | 6 ft | Black | C39 Compatible Power Cords |
| P005-E10 | C13 | C14 | 15A | 250V | 14 AWG | 10 ft | Black | C39 Compatible Power Cords |
| P005-E10-ABL-6 | C13 | C14 | 15A | 250V | 14 AWG | 10ft | Blue | C39 Compatible Power Cords |
| P005-E10-ARD-6 | C13 | C14 | 15A | 250V | 14 AWG | 3 ft | Red | C39 Compatible Power Cords |
| P018-E06-6 | C15 | C14 | 15A | 250V | 14 AWG | 6 ft | Black | C39 Compatible Power Cords |
| P018-E06-ABL-6 | C15 | C14 | 15A | 250V | 14 AWG | 6 ft | Blue | C39 Compatible Power Cords |
| P005-E02 | C13 | C14 | 15A | 250V | 14 AWG | 2 ft | Black | C39 Compatible Power Cords |
| P005-E06 | C13 | C14 | 15A | 250V | 14 AWG | 6 ft | Black | C39 Compatible Power Cords |
| P005-E04-6 | C13 | C14 | 15A | 250V | 14 AWG | 4 ft | Black | C39 Compatible Power Cords |
| P018-E06-ARD-6 | C15 | C14 | 15A | 250V | 14 AWG | 6 ft | Red | C39 Compatible Power Cords |
| P005-E10-6 | C13 | C14 | 15A | 250V | 14 AWG | 10ft | Black | C39 Compatible Power Cords |
| P005-E06-ABL-6 | C13 | C14 | 15A | 250V | 14 AWG | 6ft | Blue | C39 Compatible Power Cords |
| P005-E06-ARD-6 | C13 | C14 | 15A | 250V | 14 AWG | 6ft | Red | C39 Compatible Power Cords |
| P005-E06-AWH-6 | C13 | C14 | 15A | 250V | 14 AWG | 6ft | White | C39 Compatible Power Cords |
| P005-E06-6 | C13 | C14 | 15A | 250V | 14 AWG | 6ft | Black | C39 Compatible Power Cords |
| P036-E03 | C19 | C20 | 20A | 250V | 12 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P036-E03-6 | C19 | C20 | 20A | 250V | 12 AWG | 3 ft | Black | C39 Compatible Power Cords |
| P036-E03-ABL-6 | C19 | C20 | 20A | 250V | 12 AWG | 3 ft | Blue | C39 Compatible Power Cords |
| P036-E03-ARD-6 | C19 | C20 | 20A | 250V | 12 AWG | 3 ft | Red | C39 Compatible Power Cords |
| P036-E03-AWH-6 | C19 | C20 | 20A | 250V | 12 AWG | 3 ft | White | C39 Compatible Power Cords |
| P036-E04 | C19 | C20 | 20A | 250V | 12 AWG | 4 ft | Black | C39 Compatible Power Cords |
| P036-E04-6 | C19 | C20 | 20A | 250V | 12 AWG | 4 ft | Black | C39 Compatible Power Cords |
| P036-E04-ABL-6 | C19 | C20 | 20A | 250V | 12 AWG | 4 ft | Blue | C39 Compatible Power Cords |
| P036-E04-ARD-6 | C19 | C20 | 20A | 250V | 12 AWG | 4 ft | Red | C39 Compatible Power Cords |
| P036-E04-AWH-6 | C19 | C20 | 20A | 250V | 12 AWG | 4 ft | White | C39 Compatible Power Cords |
| P036-E06 | C19 | C20 | 20A | 250V | 12 AWG | 6 ft | Black | C39 Compatible Power Cords |
| P036-E06-6 | C19 | C20 | 20A | 250V | 12 AWG | 6 ft | Black | C39 Compatible Power Cords |
| P036-E06-ABL-6 | C19 | C20 | 20A | 250V | 12 AWG | 6 ft | Blue | C39 Compatible Power Cords |
| P036-E06-ARD-6 | C19 | C20 | 20A | 250V | 12 AWG | 6 ft | Red | C39 Compatible Power Cords |
| P036-E06-AWH-6 | C19 | C20 | 20A | 250V | 12 AWG | 6 ft | White | C39 Compatible Power Cords |
Try our USB-C to RJ45 serial rollover cable for configuration and control of the Gigabit Network Module (GNM) via a console server.
Eaton Environmental Monitoring Probe Gen 2
Eaton Managed Rack PDU
Eaton metered input rack PDU
Eaton Basic Rack PDU
Eaton High Density rack PDU
Eaton PDI PowerPak 2 PDU
Eaton 9PXM UPS
Eaton 93PM 208V UPS
Eaton 9395 UPS family
Heavy-Duty SmartRack Enclosures